検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

リリース バージョン 内容
2019-09-17 A.24.63 Latest Software revision for N9048B

ダウンロード方法

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

インストール方法

ライセンス

説明資料