您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

發佈日期 版本 版本說明
2019-09-17 A.24.63 Latest Software revision for N9048B

如何下載

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

如何安裝

授權

支援文件