这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N9048B PXE EMI Receiver Instrument Software

PLEASE NOTE:

There is no need to recalibrate when new instrument software is installed.

To determine the operating system installed refer to the certificate of authenticity (COA) on the rear panel of the instrument.

发布日期 版本 版本说明
2019-09-17 A.24.63 Latest Software revision for N9048B

如何下载

  • If your receiver is connected to the network, download the software update package directly onto the receiver and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the receiver using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the receiver being updated.

如何安装

颁发许可证

支持文档