这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

M809256PA OIF-CEI CEI-56G Receiver Test Application

Receiver calibrations and tests for CEI-56G-VSR host and CEI-56G-VSR module compliance.

Initial Release. The application provides the following calibrations and tests for CEI-56G-VSR host and CEI-56G-VSR module compliance according to draft 13 (Note: Crosstalk calibration at TP1a and TP4 still according to draft 11 with target transition time of 19 ps):

VSR Host Testing

  • Calibrations: Crosstalk, Amplitude, UUGJ, SJ, Stressed Eye
  • Tests: Stressed Input, Voltage Tolerance

VSR Module Testing

  • Calibrations: Crosstalk, Amplitude, UUGJ, SJ, Stressed Eye
  • Tests: Stressed Input, Voltage Tolerance
发布日期 版本 版本说明
2017-12-07 Version 1.0.0.0 M809256PA OIF-CEI CEI-56G Receiver Test, Version 1.0.0.0
下载

安装于:

PC

操作系统

  • Windows 7 (64 bit) SP1
  • Windows 8 (64 bit)
  • Windows 8.1 (64 bit)
  • Windows 10 (64 bit)

前提条件

  • 无此信息

支持的仪器

  • M8045A, M8046A, N1076A, 86100D, 86108B