What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
The latest software version 3.60pa for all i1000D system type U9401B, U9405A and U9403A
The i1000D latest software version 3.60pa provides the following bugs fixed, enhancements and new features to ensure the success of i1000D testing at all levels of the product life cycle from proto build, NPI, to production run.
- INST mode
This mode allows users to execute commands to control instruments that are connected to the tester. - Multiple board versions
This feature allows users to add and select multiple board versions in a single test program. - Board sampling functionality
This feature enables users to skip some tests and improve throughput when a board reaches a high FPY. - Support for Keysight nanoVTEP
Keysight nanoVTEP technology can be used with the i1000D systems. Setup, debugging, and operation are the same as VTEP. - Critical enhancements
- Fixes for critical and serious defects
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2018-07-31 | 3.60pa | The latest software version 3.60pa for all i1000D system type U9401B, U9405A and U9403A |
Release Date | Version |
---|---|
2018-07-31 | 3.60pa |
Version Description |
---|
The latest software version 3.60pa for all i1000D system type U9401B, U9405A and U9403A |
How to Download
- Information Not Available
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- U9401B,U9405A,U9403A
No previous versions available
SHOW MORE