您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application

Receiver calibrations and tests for C2M host and C2M module compliance according to IEEE 802.3bs standard.

The application provides the following calibrations and tests for C2M Host and C2M Module compliance according to draft D3.5 (Note: Crosstalk calibration at TP4 still according to draft D3.2 with target transition time of 19 ps and JRMS calibration still according to JP03A D2.1):

  • C2M Host Testing
    Calibrations: Crosstalk, Amplitude, JRMS, SJ, Stressed Eye
    Tests: Stressed Input
  • C2M Module Testing
    Calibrations: Crosstalk, Amplitude, JRMS, SJ, Stressed Eye
    Tests: Stressed Input
     
發佈日期 版本 版本說明
2017-12-07 1.0.0.0 Calibrations and tests for C2M host and C2M module compliance according to draft D3.5 (crosstalk calibration at TP4 still according to draft D3.2 with target transition time 19 ps and JRMS calibration still according to JP03A D2.1)

如何下載

  • Click the Download button
  • Save file to your PC

如何安裝

授權

  • 需取得授權

支援文件

下載

安裝於:

PC

作業系統

  • Microsoft Windows 7 (64 bit) SP1
  • Microsoft Windows 8 (64 bit)
  • Microsoft Windows 10 (64 bit)

必備檔案

  • Oscilloscope Required: 86100D with 86108B plugin. FlexDCA Software Version 5.63 or above
    Software Pre-requisites: Keysight IO Library rev. 17.2 or above
    Application Requirements:
    • Keysight M8070A System Software Version: 4.0 or above with options 0TP
    • Keysight M8045A with options G32, OG2, OG3, OG4 and 0P3
    • Keysight M8046A with options A32 and 0P3
    • Keysight N1076A with options 232 and CR1
    • Keysight 86100D with options ETR, 200, 201, 9FP and SIM
    • Keysight 86108B with options HBW, 232, PT2, CA2 and DC2
    • Keysight M8091BSPA options M8091BSPA-1FP or M8091BSPA-1FT

支援的儀器

  • M8045A, M8046A, N1076A, 86100D & 86108B