이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Keysight i3070 Latest Software Release

This process will update the ICT system application software. The software require licenses to enable the functionality.
It is recommended to install the latest software version for latest feature and capability.

릴리스 날짜 버젼 버전 설명
2018-06-01 09.20p Keysight i3070 Software Release 09.20p

The i3070 09.20p software release requires a 09.00p software update license. Users can still access the same features with their existing basic testhead and feature licenses.
The new software update license is automatically distributed to customers under subscription. It can be redeemed at www.keysight.com/find/softwaremanager.

Watch these short video tutorials with live demonstrations and step-by-step instructions which guide you through the new features.


 

다운로드 방법

  • Please refer to Keysight Software Manager (www.keysight.com/find/softwaremanager) for download information.
  • Download is available for customers on Active SUS agreement only.

설치 방법

  • 1. Perform a system backup before applying software update
    2. Close all running applications
    3. Navigate the DVD or root directory, double click Autorun.exe to start the installation
    5. Follow the on-screen instructions to proceed
    6. To validate software installation:
        a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter
        c. The displayed software version should be: Keysight i3070 09.20p 0418 WN
     

라이센스

  • 라이센스 필요

지원 문서

다운로드

설치 위치:

PC

운영 체제

  • Windows 7 Professional (32-bit and 64-bit)
  • Windows 10 Professional (64-bit)

사전 조건

  • 사용 가능한 정보 없음

지원되는 계측기

  • Keysight i3070 In-Circuit Test Systems