您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight i3070 Latest Software Release

This process will update the ICT system application software. The software require licenses to enable the functionality.
It is recommended to install the latest software version for latest feature and capability.

發佈日期 版本 版本說明
2018-06-01 09.20p Keysight i3070 Software Release 09.20p

The i3070 09.20p software release requires a 09.00p software update license. Users can still access the same features with their existing basic testhead and feature licenses.
The new software update license is automatically distributed to customers under subscription. It can be redeemed at www.keysight.com/find/softwaremanager.

Watch these short video tutorials with live demonstrations and step-by-step instructions which guide you through the new features.


 

如何下載

  • Please refer to Keysight Software Manager (www.keysight.com/find/softwaremanager) for download information.
  • Download is available for customers on Active SUS agreement only.

如何安裝

  • 1. Perform a system backup before applying software update
    2. Close all running applications
    3. Navigate the DVD or root directory, double click Autorun.exe to start the installation
    5. Follow the on-screen instructions to proceed
    6. To validate software installation:
        a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
        b. In the Korn Shell window, type version and press Enter
        c. The displayed software version should be: Keysight i3070 09.20p 0418 WN
     

授權

  • 需取得授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 7 Professional (32-bit and 64-bit)
  • Windows 10 Professional (64-bit)

必備檔案

  • 無相關資訊

支援的儀器

  • Keysight i3070 In-Circuit Test Systems