您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight i3070 Latest Software Release

This process will update the ICT system application software. The software require licenses to enable the functionality.
It is recommended to install the latest software version for latest feature and capability.

Highlights of the i3070 10.00p software release:

  1. Supports the latest Control XTPB card with better test efficiency. Over 40% faster Boundary Scan, Silicon Nails and dynamic flash programming testing and more than 6% faster overall testing on most PCBAs.
  2. The modern, spreadsheet-like Board Test Insight (BTI) debug interface now supports both light and dark themes to meet different user preference.
  3. Automation Enabler supports IPC-2591 Connected Factory Exchange (CFX) and IPC-9852 HERMES. Both are industrial standards in machine-to-machine (M2M) communication protocols, available to you at no extra cost.
  4. New license structure allows software features to be shared among testers via centralized license management, and improves scalability to meet production demand.
發佈日期 版本 版本說明
2019-10-01 i3070 10.00p 2019.07 The latest software release for i3070 Series 6 and existing in-circuit testers offers expanded capabilities.

如何下載

  1. Click the Download button
  2. Save file to a folder in C: drive of PC
  3. Burn the ISO image to DVD or USB drive

如何安裝

  • Please refer to E9901-96019_i3070_Software_Installation.pdf for detail instruction.

授權

  • 不需要授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 7 (64-bits)
  • Windows 10 (64-bits)

必備檔案

  • Operating system: Windows 7 Professional with Service Pack 1 and Windows 10 Pro 64 bit
  • Disk space: 10 GB recommended, C: drive
  • Language setting: English (United States)

支援的儀器

  • In Circuit Test E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL