这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Keysight i3070 09.20p Software Release

Keysight Technologies is pleased to introduce the 09.20p software release for existing i3070 series of in-circuit testers.

The i3070 09.20p software release can be installed on testheads and test development stations with Windows 7 Professional (32-bit & 64-bit) and Windows 10 Prefessional (64-bit) operating system.

The i3070 in-circuit test software release 09.20p provides the following new features:

1. Test programs development for latest 4-module, automated inline test system (E9986E)

2. Test development environment for latest nano Vectorless Test Enhanced Probe (nanoVTEP - E4333A), a miniaturized vectorless test probe designed to improve test coverage for high density fixtures.

There are 24 enhancements been resolved in this release, please refer to the Release Notes for more details.

没有先前版本。