这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Keysight i3070 Latest Software Release

This process will update the ICT system application software. The software require licenses to enable the functionality.
It is recommended to install the latest software version for latest feature and capability.

Highlights of the i3070 10.00p software release:

  1. Supports the latest Control XTPB card with better test efficiency. Over 40% faster Boundary Scan, Silicon Nails and dynamic flash programming testing and more than 6% faster overall testing on most PCBAs.
  2. The modern, spreadsheet-like Board Test Insight (BTI) debug interface now supports both light and dark themes to meet different user preference.
  3. Automation Enabler supports IPC-2591 Connected Factory Exchange (CFX) and IPC-9852 HERMES. Both are industrial standards in machine-to-machine (M2M) communication protocols, available to you at no extra cost.
  4. New license structure allows software features to be shared among testers via centralized license management, and improves scalability to meet production demand.
发布日期 版本 版本说明
2019-10-01 i3070 10.00p 2019.07 The latest software release for i3070 Series 6 and existing in-circuit testers offers expanded capabilities.

如何下载

  • Access the Keysight Software Management System (KSM) at: www.keysight.com/find/softwaremanager

如何安装

颁发许可证

  • 要求具有许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 7 (64-bits)
  • Windows 10 (64-bits)

前提条件

  • Operating system: Windows 7 Professional 64 bits and Windows 10 Pro 64 bits
  • Disk space: 10 GB recommended, C: drive
  • Language setting: English (United States)

支持的仪器

  • In Circuit Test E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL