Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Control Software for PD1000A Power Device Measurement System

Control Software for PD1000A Power Device Measurement System allows the user to easily control and record measurements from the I-V / C-V and s-parameter measurement functions of the PD1000A system. The I-V / C-V controls are included free of charge. The s-parameter controls require the PD1010A-1FP license after the built-in 30-day free trial expires.

Release Date Version Version Description
2018-12-03 2018 Update 2 Added logarithmic scale for S-Parameter measurements. Added gate-diode forward and reverse measurement in IV/CV.

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

Supported Instruments

  • PD1000A Power Device Measurement System for Advanced Modeling

Related Links

2018-08-08 2018 Update 1 Measured temperature now recorded in result files. Only usable SMUs shown for each test. ENA calibration now shows Smith chart.

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • PD1000A Power Device Measurement System for Advanced Modeling

Related Links

2018-05-08 2018 Initial release

How to Download

  1. Click the Download button.
  2. Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Licensing

  • Requires a License
Download

Installs on:

PC

Operating System

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

Prerequisites

  • Information Not Available

Supported Instruments

  • PD1000A Power Device Measurement System for Advanced Modeling

Related Links