这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Control Software for PD1000 Series of Power Device Modeling and Characterization Solutions

The PD1000 Control Software enables the user to easily control and record measurements from the PD1000 Series of power device measurement solutions. The PD1000 Series consists of the PD1000A Power Device Measurement System for Advanced Modeling and the PD1500A Dynamic Power Device Analyzer/Double-Pulse Tester. See Related Links at bottom-right to learn more about each solution.

发布日期 版本 版本说明
2019-03-29 2019 Update 1 Corrected error in calculated values for *.mdm files when using logarithmic sweeps.

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • 要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

前提条件

支持的仪器

  • PD1000A Power Device Measurement System for Advanced Modeling

相关链接

2018-12-03 2018 Update 2 Added logarithmic scale for S-Parameter measurements. Added gate-diode forward and reverse measurement in IV/CV.

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • 要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

前提条件

支持的仪器

  • PD1000A Power Device Measurement System for Advanced Modeling

相关链接

2018-08-08 2018 Update 1 Measured temperature now recorded in result files. Only usable SMUs shown for each test. ENA calibration now shows Smith chart.

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • 要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

前提条件

  • 无此信息

支持的仪器

  • PD1000A Power Device Measurement System for Advanced Modeling

相关链接

2018-05-08 2018 Initial release

如何下载

  1. Click the Download button.
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

  • 要求具有许可证
下载

安装于:

PC

操作系统

  • Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
  • Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
  • Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)

前提条件

  • 无此信息

支持的仪器

  • PD1000A Power Device Measurement System for Advanced Modeling

相关链接