Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Keysight License Server for Windows 64 Download

Keysight utilizes a license server for use of floating or network shared licenses with its software products that run on Windows based instruments, as well as, Windows and Linux PCs. The license server enables licenses to float and not be tied to one specific computer, so that they can be shared across multiple instruments and PCs that being used by multiple users.

The license server is based on Flexera FlexNet Publisher technology. You can configure the license server with license management tools supplied by Flexera. These license management tools are included with the download of the Keysight License Server.

This download is for installation on 64-bit hardware platforms that run Windows 64 operating systems.

See also Keysight License Server for downloads applicable to other operating systems and hardware platforms.

Release Date Version Version Description
2020-01-10 2019.05.17 agileesofd file version 2019.5.17.1200

How to Download

  • Click the download button
  • Save the installer

How to Install

  • Return all borrowed licenses before updating Keysight License Server
  • Run the downloaded installer

Licensing

  • Does Not Require a License
Download

Installs on:

PC / Instrument

Operating System

  • Windows 7 (x64 64-bit)
  • Windows 10 (x64 64-bit)

Prerequisites

  • Return all borrowed licenses before updating Keysight License Server.