您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight License Server for Windows 64 Download

Keysight utilizes a license server for use of floating or network shared licenses with its software products that run on Windows based instruments, as well as, Windows and Linux PCs. The license server enables licenses to float and not be tied to one specific computer, so that they can be shared across multiple instruments and PCs that being used by multiple users.

The license server is based on Flexera FlexNet Publisher technology. You can configure the license server with license management tools supplied by Flexera. These license management tools are included with the download of the Keysight License Server.

This download is for installation on 64-bit hardware platforms that run Windows 64 operating systems.

See also Keysight License Server for downloads applicable to other operating systems and hardware platforms.

發佈日期 版本 版本說明
2018-08-01 2018.08.01 agileesofd file version 2018.6.13.1131

如何下載

  • Click the download button
  • Save the installer

如何安裝

  • Run the downloaded installer

授權

  • 不需要授權
下載

安裝於:

PC / Instrument

作業系統

  • Windows 7 (x64 64-bit)
  • Windows 10 (x64 64-bit)

必備檔案

  • 無相關資訊