이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Keysight License Server for Windows 64 Download

Keysight utilizes a license server for use of floating or network shared licenses with its software products that run on Windows based instruments, as well as, Windows and Linux PCs. The license server enables licenses to float and not be tied to one specific computer, so that they can be shared across multiple instruments and PCs that being used by multiple users.

The license server is based on Flexera FlexNet Publisher technology. You can configure the license server with license management tools supplied by Flexera. These license management tools are included with the download of the Keysight License Server.

This download is for installation on 64-bit hardware platforms that run Windows 64 operating systems.

See also Keysight License Server for downloads applicable to other operating systems and hardware platforms.

릴리스 날짜 버젼 버전 설명
2018-08-01 2018.08.01 agileesofd file version 2018.6.13.1131

다운로드 방법

  • Click the download button
  • Save the installer

설치 방법

  • Run the downloaded installer

라이센스

  • 라이센스 필요 없음
다운로드

설치 위치:

PC / Instrument

운영 체제

  • Windows 7 (x64 64-bit)
  • Windows 10 (x64 64-bit)

사전 조건

  • 사용 가능한 정보 없음