Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Keysight License Server for Windows 64 Download

Keysight utilizes a license server for use of floating or network shared licenses with its software products that run on Windows based instruments, as well as, Windows and Linux PCs. The license server enables licenses to float and not be tied to one specific computer, so that they can be shared across multiple instruments and PCs that being used by multiple users.

The license server is based on Flexera FlexNet Publisher technology. You can configure the license server with license management tools supplied by Flexera. These license management tools are included with the download of the Keysight License Server.

This download is for installation on 64-bit hardware platforms that run Windows 64 operating systems.

See also Keysight License Server for downloads applicable to other operating systems and hardware platforms.

Date de mise en circulation Version Description de la version
2018-08-01 2018.08.01 agileesofd file version 2018.6.13.1131

Comment télécharger

  • Click the download button
  • Save the installer

Comment installer

  • Run the downloaded installer

Autorisation d'exploitation

  • Ne requiert aucune licence
Téléchargez

S'installe sur:

PC / Instrument

Système d'exploitation

  • Windows 7 (x64 64-bit)
  • Windows 10 (x64 64-bit)

Préalables

  • Information non-disponible