Keysight licensing requires the installation of the Flexera FlexNet Publisher FLEXID-10 USB driver in order to utilize USB portable licenses in conjunction with FLEXID-10 hardware keys.

This Flexera FlexNet Publisher FLEXID-10 USB driver enables Keysight licensing to recognize and read the USB connected hardware key that enables a USB portable license.

This download is for installation on 64-bit hardware platforms that run Linux 64-bit operating systems.

See the overview for Keysight Licensing USB Driver for downloads applicable to other hardware platforms and operating systems.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2015-07-25 6.30 Build 6.30.1454.500
Veröffentlichungsdatum Version
2015-07-25 6.30
Version Description
Build 6.30.1454.500

How to Download

  • Click the download button
  • Save the installer

How to Install

  • Run the downloaded installer

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Linux Red Hat 7 (64-bit)

Voraussetzungen

  • No specific prerequisites
Keine Softwareversion verfügbar
SHOW MORE