Keysight licensing requires the installation of the Flexera FlexNet Publisher FLEXID-10 USB driver in order to utilize USB portable licenses in conjunction with FLEXID-10 hardware keys.

This Flexera FlexNet Publisher FLEXID-10 USB driver enables Keysight licensing to recognize and read the USB connected hardware key that enables a USB portable license.

This download is for installation on 64-bit hardware platforms that run Linux 64-bit operating systems.

See the overview for Keysight Licensing USB Driver for downloads applicable to other hardware platforms and operating systems.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-07-25 6.30 Build 6.30.1454.500
Release Date Version
2015-07-25 6.30
Version Description
Build 6.30.1454.500

How to Download

  • Click the download button
  • Save the installer

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Linux Red Hat 7 (64-bit)

Prerequisites

  • No specific prerequisites
No previous versions available
SHOW MORE