您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

KS8101A Python SDK Plugin Software

Download and install the latest KS8101A Python SDK Plugin software.

  • Support for PathWave Test Automation v9.x
  • Added Linux support
  • Update to latest release of PythonNet
  • Added Python 3.7 support
  • Various other performance improvements and bug fixes
發佈日期 版本 版本說明

免費試用版

2019-07-25 2.0.4 Support for PathWave Test Automation v9.x

如何下載

  1. Click the download button
  2. Save the file

如何安裝

  • Double-click the .TapPackage file
  • or
  • install via command line using:
  • tap package install Python
     

授權