这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

KS8101A Python SDK Plugin Software

Download and install the latest KS8101A Python SDK Plugin software.

  • Support for PathWave Test Automation v9.x
  • Added Linux support
  • Update to latest release of PythonNet
  • Added Python 3.7 support
  • Various other performance improvements and bug fixes
发布日期 版本 版本说明

免费试用

2019-07-25 2.0.4 Support for PathWave Test Automation v9.x

如何下载

  1. Click the download button
  2. Save the file

如何安装

  • Double-click the .TapPackage file
  • or
  • install via command line using:
  • tap package install Python
     

颁发许可证