이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

KS83302A WLAN b/g/n Signaling Measurement Suite

The KS83302A is a Keysight Test Automation Platform (TAP) based software for WLAN b/g/n Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

KS83302x WLAN b/g/n Signaling Measurement Suite Download

릴리스 날짜 버젼 버전 설명
2019-01-18 2019.0118.0 KS83302x Measurement Suite Download
다운로드

설치 위치:

PC

운영 체제

  • Windows 7
  • Windows 10

사전 조건

지원되는 계측기

  • X8711A IoT Device Functional Test Solution