Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

KS83301A Bluetooth® Low Energy 4.2 Signaling Measurement Suite

The KS83301A is a Keysight Test Automation Platform (TAP) based software for Bluetooth Low Energy 4.2 Signaling test, providing the test steps for DC tests, Input Power Measurement, receiver sensitivity and Packet Error Rate tests. The measurement suite runs on either the KS8400A TAP Developer’s System (recommended) or the KS8000A TAP Deployment System (if there are no changes needed on the test steps or parameters).

Bluetooth® and the Bluetooth® logos are registered trademarks owned by Bluetooth SIG., and any use of such marks by Keysight Technologies is under license. 

Release Date Version Version Description
2018-09-05 2018.0905.0 KS83301A Bluetooth® LE Signaling Measurement Suite

KS83301A Bluetooth® LE Signaling Measurement Suite

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Keysight IO Libraries Suite version 18.0 or above
  • Keysight Test Automation Platform 2018 version 8.5
  • Keysight 34999 Utility Software version 1.1 or above
  • X8711A - Firmware

Supported Instruments

  • X8711A

Related Links

2018-05-25 2018.0525.0 KS83301A Bluetooth LE Signaling Measurement Suite

KS83301A Bluetooth LE Signaling Measurement Suite

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Keysight License Manager version 5.1 or above
  • Keysight IO Libraries Suite version 18.0 or above
  • Keysight Test Automation Platform 2018 version 8.3
  • Keysight 34999 Utility Software version 1.1 or above
     

Supported Instruments

  • X8711A

Related Links