Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E36100B Series Firmware

The E36100B Series firmware download is provided as a self-extracting executable file. It can be installed over the USB interface

Release Date Version Version Description
2017-08-28 1.0.1-1.00 Firmware revision 1.0.1-1.00 for models E36102B, E36103B, E36104B, E36105B, E36106B

How to Download

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the USB interface is a file with a .dfu extension.
  3. Unzip the file to access the .dfu file.

How to Install

  1. Refer to E36100 Series Firmware Update Instructions
  2. It is not necessary to recalibrate the instrument following a firmware update.
     

Licensing

  • Does Not Require a License

Supporting Documentation

Add-On Software / Utilities

Download

Installs on:

Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows XP
  • Windows 10

Prerequisites

  • Firmware Utility

Supported Instruments

  • E36102B, E36103B, E36104B, E36105B, E36106B