検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N7625EMBC - N7625C Signal Studio for LTE and LTE-Advanced TDD

* Real-time versions are not compatible with the N5182A MXG signal generator

リリース バージョン 内容
2018-11-01 1.4.1.0 Adds support for 1024QAM for PDSCH, E-TM 2a/b and E-TM3.1a/b, and Uplink FRC A1-8/9 and A2-4/5 with RA Type 3
2018-06-01 1.2.1.0 Generate more than 160 ms Waveform Length for multi-carrier
2018-02-09 1.0.1.0 First release with new licensing and option structure and adds support for Windows 10; Upgrade to 64 bits and use .Net framework 4.7; Provides the B model waveforms to C model waveforms conversion tool