您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

用於 LTE 與 LTE-Advanced TDD 的 N7625EMBC - N7625C Signal Studio 軟體

* 即時版本與 N5182A MXG 信號產生器不相容

發佈日期 版本 版本說明
2018-11-01 1.4.1.0 Adds support for 1024QAM for PDSCH, E-TM 2a/b and E-TM3.1a/b, and Uplink FRC A1-8/9 and A2-4/5 with RA Type 3
2018-06-01 1.2.1.0 Generate more than 160 ms Waveform Length for multi-carrier
2018-02-09 1.0.1.0 First release with new licensing and option structure and adds support for Windows 10; Upgrade to 64 bits and use .Net framework 4.7; Provides the B model waveforms to C model waveforms conversion tool