Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N7617EMBC - N7617C Signal Studio Software for WLAN 802.11

Release Date Version Version Description
2018-07-30 2.0.1.0 Update WLAN 802.11ax support based on the version D2.2; Add the trigger support over Non-HT or HE MU-PPDU; Support the 80+80 MHz and 160 MHz for TB-PPDU etc.
2018-02-07 1.0.2.0 First release with new licensing and option structure and adds support for Windows 10; Upgrade to use .Net framework 4.5.2; Provides the B model waveforms to C model waveforms conversion tool