您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N7617EMBC – 適用於 WLAN 802.11 的 N7617C Signal Studio 軟體

發佈日期 版本 版本說明
2018-07-30 2.0.1.0 Update WLAN 802.11ax support based on the version D2.2; Add the trigger support over Non-HT or HE MU-PPDU; Support the 80+80 MHz and 160 MHz for TB-PPDU etc.
2018-02-07 1.0.2.0 First release with new licensing and option structure and adds support for Windows 10; Upgrade to use .Net framework 4.5.2; Provides the B model waveforms to C model waveforms conversion tool