Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N7614EMBC - N7614C Signal Studio Software for Power Amplifier Test

Date de mise en circulation Version Description de la version
2018-11-30 1.4.4.6 Fixed the issue for DPD working with N9040B/N9041B plus Option H1G; Fix SCPI command error working with E8267D without UNW or UNU; Fix VSA capture error on AWG+89600/scope; Required license date is 2018.0730
2018-07-30 1.2.2.0 Add support for DPD testing with PXIe VSG M9383A and general RF signal analyzer or 89600A; Add the support for the latest M9320x driver.
2018-02-10 1.0.0.0 First release with new licensing and option structure and adds support for Windows 10