The Keysight N109256CA TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2019-04-17 01.00.0024 The N109256CA application lets you quickly characterize TX parameters outlined in OIF-CEI 4.0 (56G-VSR/MR/LR)
Veröffentlichungsdatum Version
2019-04-17 01.00.0024
Version Description
The N109256CA application lets you quickly characterize TX parameters outlined in OIF-CEI 4.0 (56G-VSR/MR/LR)

How to Download

  • Click the download button.

How to Install

  • Run the setup program. After the installation process starts, follow the on-screen installation instructions.

Lizenzierung

  • Does Not Require a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows 10

Voraussetzungen

  • FlexDCA version A.05.80 or later

Supported Instruments

  • 86100D DCA-X Oscilloscope & N109X DCA-M Electrical Oscilloscope
Keine Softwareversion verfügbar
SHOW MORE