这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

N109256CA TX Test Application Software and 30-Day Trial License

The Keysight N109256CA TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements.

发布日期 版本 版本说明

免费试用

2019-04-17 01.00.0024 The N109256CA application lets you quickly characterize TX parameters outlined in OIF-CEI 4.0 (56G-VSR/MR/LR)

如何下载

  • Click the download button.

如何安装

  • Run the setup program. After the installation process starts, follow the on-screen installation instructions.

颁发许可证

支持文档

下载

安装于:

PC / Instrument

操作系统

  • Windows 8
  • Windows 7
  • Windows 10

前提条件

  • FlexDCA version A.05.80 or later

支持的仪器

  • 86100D DCA-X Oscilloscope & N109X DCA-M Electrical Oscilloscope