検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

TestExec SL Version 8.1 Patches and Hotfixes

TestExec SL Version 8.1 Software Updates
Patches and Hotfixes for TestExec SL 8.1

This patch is ONLY applicable to TestExec SL 8.1 version. Please ensure you have TestExec SL 8.1 installed before applying TestExec SL 8.1.1 patch.

TestExec SL 8.1.1 software patch provides the following enhancements and features:

1. Threaded Sequence and Asynchronous Testing supported in In-Process Operator UI C++ and .NET.

2. An enhancement has been made in Throughput Multiplier testplan with same parameters and limits settings to reduce file size when saved in current version.

3. A new option "Enable threaded execution for all UUT positions" has been added in Testplan Options under Throughput Multiplier tab.

4. Two new symbol parameters have been introduced in Symbol Tables - SequenceParms for Threaded Sequence.
    a) PassTestCount
    b) FailTestCount

5. Three new example projects of In-Process Operator UI has been added:
    a) \Examples\InOpUI\
    b) \Examples\InOpUI.NET\
    c) \Examples\InOpUIInterface\

6. An enhancement has been made in "SendUserDefinedMessage" to support Asynchronous mode in In-Process OpUI.

7. An enhancement has been made in validation check of missing waitthread statement in looping statements.

8. An enhancement has been made in showing TestExec SL version at title bar.

9. A bug has been fixed where string format data did not binded correctly when passing it as interface parameter to a sequence.

10. A bug has been fixed where incorrect execution mode shown at status bar.

 

 

 

 

 

 

リリース バージョン 内容
2017-11-13 8.1.1 TestExec SL Version 8.1 Patches and Hotfixes

ダウンロード方法

  • Please click on the Download button to download

インストール方法

  • Please unzip the file and double click on the TestExec SL 8.1.1 Patch.exe file

ライセンス

  • ライセンス不要
ダウンロード

インストール:

PC

OS

  • Windows 10
  • Windows 7

前提条件

  • ドキュメントはありません

対象測定器

  • TS-5400 PXI, TS-8900, TS-5400, TS-5040, TS-5020, TS-8900