这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E6962A Automotive Ethernet Rx Compliance Software and 30-Day Trial

发布日期 版本 版本说明
2017-12-12 1.0 V1.0 E6962A BroadR-Reach Rx compliance application

如何下载

  • Click the Download button

如何安装

  • You must be logged in to Windows with administrative privileges to install the software.
    1. Click download button to launch the installer.
    2. If the User Account Control dialog box appears, click Yes to allow the
    3. installation to continue.
    4. Follow the instructions on the screen to complete the installation.
    5. Note that you must accept the terms of the license agreement to continue.
  • Click Finish when the installation is completed and restart Windows

颁发许可证

  • 要求具有许可证

支持文档

下载

安装于:

Instrument

操作系统

  • Windows 7 32 bit/64 bit

前提条件

  • Keysight License Manager
  • PXI chassis M9010A, PXI embedded controller M9037A and PXI AWG/Digitizer M3302A
    Please see supporting documentation

支持的仪器

  • Infiniium S-Series and 90000, PXI embedded controller M9037A