Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

PathWave Test Automation Deployment System

The KS8000A  PathWave Test Automation Deployment System provides a lower cost, scaled down alternative to the full KS8400A PathWave Test Automation Developers System without the graphical user interface, results viewer and timing analyzer. Deploy your existing test software and plugins into manufacturing environments using the KS8000A command line interface or your own interfaces.

  • Improved workflow for software developers using OpenTAP as it now exists as a NuGet package. This means that solutions using the OpenTAP NuGet package  can now be opened, compiled and executed by new developers without the need for pre-installing OpenTAP as that is all being taken care of by NuGet.
  • Published a docker image for OpenTAP (Linux version) 
Date de mise en circulation Version Description de la version

Essai gratuit disponible

2019-08-17 9,2,2 Nuget Package available

Comment télécharger

  1. Click the Download button
  2. Save or run the installer.

Comment installer

  • Double-click on downloaded software file to run the installer.

Autorisation d'exploitation

Document d'appui

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows 10

Préalables

  • Information non-disponible

Liens associés