Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PathWave Test Automation Deployment System

The KS8000A  PathWave Test Automation Deployment System provides a lower cost, scaled down alternative to the full KS8400A PathWave Test Automation Developers System without the graphical user interface, results viewer and timing analyzer. Deploy your existing test software and plugins into manufacturing environments using the KS8000A command line interface or your own interfaces.

Release Date Version Version Description

Free Trial Available

2020-06-20 9.8.1 Keysight Test Automation Deployment 9.8.1+76e06503

How to Download

  1. Click teh Download Button
  2. Save or run the installer

How to Install

  1. Double-click the .exe file to run the installer
  2. It is recommended to run the installer with Administrator or Elevated permissions

Licensing

Download

Installs on:

PC

Operating System

  • Windows 7
  • Windows 10

Prerequisites

  • Information Not Available

Related Links