这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PathWave Test Automation Deployment System

The KS8000A  PathWave Test Automation Deployment System provides a lower cost, scaled down alternative to the full KS8400A PathWave Test Automation Developers System without the graphical user interface, results viewer and timing analyzer. Deploy your existing test software and plugins into manufacturing environments using the KS8000A command line interface or your own interfaces.

  • Improved workflow for software developers using OpenTAP as it now exists as a NuGet package. This means that solutions using the OpenTAP NuGet package  can now be opened, compiled and executed by new developers without the need for pre-installing OpenTAP as that is all being taken care of by NuGet.
  • Published a docker image for OpenTAP (Linux version) 
发布日期 版本 版本说明

免费试用

2019-08-17 9,2,2 Nuget Package available

如何下载

  1. Click the Download button
  2. Save or run the installer.

如何安装

  • Double-click on downloaded software file to run the installer.

颁发许可证

支持文档

下载

安装于:

PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10

前提条件

  • 无此信息

相关链接