What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight i3070 09.01pa Software Patchs
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2017-07-24 | 09.01pa | Contains various enhancements and support for RoHS implementation. Refer to release notes for more information. |
Data de lançamento | Versão |
---|---|
2017-07-24 | 09.01pa |
Version Description |
---|
Contains various enhancements and support for RoHS implementation. Refer to release notes for more information. |
This software patch should only be installed on Microsoft Windows systems with i3070 09.01p software release. Please refer to Release Notes for details.
Como Baixar
Click the "Download" button and save file to local hard drive.
Como Instalar
Follow these steps to install the 09.01pa software patch:
1. Save the Keysight_i3070_0901pa.exe file to your hard disk.
2. Close all open programs.
3. Double-click Keysight_i3070_0901pa.exe
4. Follow the on-screen instructions for installation.
5. To validate that the software was installed correctly:
a) On the Start menu, select Programs > Agilent ICT > Korn Shell
b) In the Korn Shell window, type version and press Enter. The display should show Keysight i3070 09.01pa 1116 WN
Licenciamento
- Requires a License
Não há versão de software disponível
SHOW MORE