您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight i3070 09.01pa Software Patchs

This software patch should only be installed on Microsoft Windows systems with i3070 09.01p software release. Please refer to Release Notes for details.
 

發佈日期 版本 版本說明
2017-07-24 09.01pa Contains various enhancements and support for RoHS implementation. Refer to release notes for more information.

如何下載

  • Click the "Download" button and save file to local hard drive.

如何安裝

  • Follow these steps to install the 09.01pa software patch:
    1. Save the Keysight_i3070_0901pa.exe file to your hard disk.
    2. Close all open programs.
    3. Double-click Keysight_i3070_0901pa.exe
    4. Follow the on-screen instructions for installation.
    5. To validate that the software was installed correctly:
  • a) On the Start menu, select Programs > Agilent ICT > Korn Shell

    b) In the Korn Shell window, type version and press Enter. The display should show Keysight i3070 09.01pa 1116 WN
     

授權

  • 需取得授權
下載

安裝於:

PC

作業系統

  • Windows 7

必備檔案

  • 無相關資訊