Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N9041B UXA Signal Analyzer Instrument Software

Please Note:

There is no need to recalibrate when new instrument software is installed.
Date de mise en circulation Version Description de la version
2019-12-31 A.25.09 Downloadable Installation file, S/W Version Date 2019.1107

Comment télécharger

  • If your analyzer is connected to the network, download the software update package directly onto the analyzer and run the file.
  • Otherwise, download the package onto your PC and transfer the file to the analyzer using a USB storage device.
  • Note: Do not run the instrument software executable file on your personal computer. It must be run on the analyzer that is being updated.

Comment installer

Autorisation d'exploitation

Document d'appui