検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

M9260A software package including IO library, IVI and LabVIEW driver, Soft Front Panel and help file

IVI driver enable the programming with multiple development tools. LabVIEW driver allows M9260A works under LabVIEW. Soft Front Panel provides audio measurements and module verification.

リリース バージョン 内容
2019-05-29 1.1.68.0 M9260A Driver, Version 1.1.68.0 contains bug fixes and enhancement. Integrated with LabVIEW Driver 1.1.2

ダウンロード方法

  • Click the Download button.

インストール方法

  1. Download and launch the M9260A software installer.
  2. Follow the installer prompts to install all software and documentation for the M9260A PXIe Audio Analyzer.
  3. Once installation is complete, power down the PC and PXI chassis.
     

ライセンス

  • ライセンス不要

説明資料

ダウンロード

インストール:

PC

OS

  • Windows 8
  • Windows 7
  • Windows 10

前提条件

  • The M9260A software consists of the following:
  1. Keysight IO Libraries Suite (IOLS), which includes the Keysight Connection Expert.
  2. Soft Front Panel (SFP), devices drivers (IVI-C, IVI-COM, LabVIEW G), and related user documentation for the M9260A.
  • Every PXIe module comes with its own devices drivers.

対象測定器

  • M9260A PXIe Audio Analyzer