Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

M9260A software package including IO library, IVI and LabVIEW driver, Soft Front Panel and help file

IVI driver enable the programming with multiple development tools. LabVIEW driver allows M9260A works under LabVIEW. Soft Front Panel provides audio measurements and module verification.

Date de mise en circulation Version Description de la version
2019-05-29 1.1.68.0 M9260A Driver, Version 1.1.68.0 contains bug fixes and enhancement. Integrated with LabVIEW Driver 1.1.2

Comment télécharger

  • Click the Download button.

Comment installer

  1. Download and launch the M9260A software installer.
  2. Follow the installer prompts to install all software and documentation for the M9260A PXIe Audio Analyzer.
  3. Once installation is complete, power down the PC and PXI chassis.
     

Autorisation d'exploitation

  • Ne requiert aucune licence

Document d'appui

Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows 10

Préalables

  • The M9260A software consists of the following:
  1. Keysight IO Libraries Suite (IOLS), which includes the Keysight Connection Expert.
  2. Soft Front Panel (SFP), devices drivers (IVI-C, IVI-COM, LabVIEW G), and related user documentation for the M9260A.
  • Every PXIe module comes with its own devices drivers.

Instruments appuyés

  • M9260A PXIe Audio Analyzer