您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

M9260A software package including IO library, IVI and LabVIEW driver, Soft Front Panel and help file

IVI driver enable the programming with multiple development tools. LabVIEW driver allows M9260A works under LabVIEW. Soft Front Panel provides audio measurements and module verification.

發佈日期 版本 版本說明
2019-05-29 1.1.68.0 M9260A Driver, Version 1.1.68.0 contains bug fixes and enhancement. Integrated with LabVIEW Driver 1.1.2

如何下載

  • Click the Download button.

如何安裝

  1. Download and launch the M9260A software installer.
  2. Follow the installer prompts to install all software and documentation for the M9260A PXIe Audio Analyzer.
  3. Once installation is complete, power down the PC and PXI chassis.
     

授權

  • 不需要授權

支援文件

下載

安裝於:

PC

作業系統

  • Windows 8
  • Windows 7
  • Windows 10

必備檔案

  • The M9260A software consists of the following:
  1. Keysight IO Libraries Suite (IOLS), which includes the Keysight Connection Expert.
  2. Soft Front Panel (SFP), devices drivers (IVI-C, IVI-COM, LabVIEW G), and related user documentation for the M9260A.
  • Every PXIe module comes with its own devices drivers.

支援的儀器

  • M9260A PXIe Audio Analyzer