Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

S8890 Wireless Device Functional Test Reference Solution

The Keysight S8890A Wireless Device Functional Test Reference Solution provides an automation environment which is both simple to use, yet comprehensive and powerful. Based on the Test Automation Platform, S8890A provides optional instrument driver/plug-ins offering simplified logically grouped control steps. These steps can be sequenced, looped and swept to provide powerful individual test cases or comprehensive sequences.

Date de mise en circulation Version Description de la version
2017-12-20 v1.3.0 Alignment with E7515A release 1.9
  • Test steps to automate eMTC Cat-M1 testing (signaling scenarios, throughput measurements, mobility, …)
  • Full LAA configuration support
  • SEM and ACLR transmit measurement steps extended for NB-IoT. MXA is required for NB-IoT SEM and ACLR
  • New throughput measurement step allowing to configure waveform as report mode
  • Reference tap plans for LTE, LTE-A, NB-IoT, Cat-M1, IMS
  • One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans
  • TAP plugins compatible with TAP 7

Comment télécharger

  1. Click the Download button
  2. Save or run the installer

Comment installer

  • Double-click on downloaded software file to run the installer

Autorisation d'exploitation

  • Requiert une licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows 10

Préalables

Liens associés

2017-07-07 v1.2.0 Alignment with E7515A Release 1.8
  • Partial LAA/CSAT configuration support
  • LTE and NB-IoT transmit measurement steps (Uplink channel power, Occupied BW, EVM, Frequency Error, ..)
  • NBIoT new features and gaps: PSM, RoCH, Idle DRX
  • DL Retransmission statistics for LTE and NB-IoT available in BSE throughput measurement

Comment télécharger

  1. Click the Download button
  2. Save or run the installer.

Comment installer

  • Double-click on downloaded software file to run the installer

Autorisation d'exploitation

  • Requiert une licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows 10

Préalables

Liens associés

2017-05-24 v1.1.0 Initial Release

Comment télécharger

  1. Click the Download button
  2. Save or run the installer.

Comment installer

  • Double-click on downloaded software file to run the installer

Autorisation d'exploitation

  • Requiert une licence
Téléchargez

S'installe sur:

PC

Système d'exploitation

  • Windows 8
  • Windows 7
  • Windows 10

Préalables

Liens associés