这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

S8890 Wireless Device Functional Test Reference Solution

The Keysight S8890A Wireless Device Functional Test Reference Solution provides an automation environment which is both simple to use, yet comprehensive and powerful. Based on the Test Automation Platform, S8890A provides optional instrument driver/plug-ins offering simplified logically grouped control steps. These steps can be sequenced, looped and swept to provide powerful individual test cases or comprehensive sequences.

  • TAP 8.x compatibility.
  • New UXM5GStep plugin: test steps to automate 5GTF testing (signalling scenarios, throughput measurements, …).
  • Reference tap plans for LTE, LTE-A, NB-IoT, eMTC, IMS and traffic generator (iPerf, FTP and ping).
  • One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans
发布日期 版本 版本说明
2018-04-23 v1.4.0 TAP 8 compatibility

如何下载

  1. Click the Download button
  2. Save or run the installer

如何安装

  • Double-click on downloaded software file to run the installer

颁发许可证

下载

安装于:

PC

操作系统

  • Windows 8
  • Windows 7
  • Windows 10

前提条件

相关链接