Here’s the page we think you wanted. See search results instead:


Contact an Expert

S8890 Wireless Device Functional Test Reference Solution

The Keysight S8890A Wireless Device Functional Test Reference Solution provides an automation environment which is both simple to use, yet comprehensive and powerful. Based on the Test Automation Platform, S8890A provides optional instrument driver/plug-ins offering simplified logically grouped control steps. These steps can be sequenced, looped and swept to provide powerful individual test cases or comprehensive sequences.

  • Test steps to automate eMTC Cat-M1 testing (signaling scenarios, throughput measurements, mobility, …)
  • Full LAA configuration support
  • SEM and ACLR transmit measurement steps extended for NB-IoT. MXA is required for NB-IoT SEM and ACLR
  • New throughput measurement step allowing to configure waveform as report mode
  • Reference tap plans for LTE, LTE-A, NB-IoT, Cat-M1, IMS
  • One installer (S8890A_installer.exe) deploying all S8890A plugins in TAP folder and reference tap plans in Documents\Keysight\S8890A Reference TapPlans
  • TAP plugins compatible with TAP 7
Release Date Version Version Description
2017-12-20 v1.3.0 Alignment with E7515A release 1.9

How to Download

  1. Click the Download button
  2. Save or run the installer

How to Install

  • Double-click on downloaded software file to run the installer



Installs on:


Operating System

  • Windows 8
  • Windows 7
  • Windows 10


Related Links