What are you looking for?
BenchVue Power Analyzer Control App download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2017-03-29 | 2017 | The BenchVue Power Analyzer updated to be compatible with the BenchVue 2017 platform release. |
Veröffentlichungsdatum | Version |
---|---|
2017-03-29 | 2017 |
Version Description |
---|
The BenchVue Power Analyzer updated to be compatible with the BenchVue 2017 platform release. |
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10