BenchVue 频谱分析仪控制和自动化应用软件下载
BenchVue 应用软件能够连接 470 多种是德科技仪器,且这一数字仍在不断增长。查看目前支持的所有是德科技仪器。
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later
发布日期 | 版本 | 版本说明 |
---|---|---|
2019-09-19 | 2019 | Defects fixed for stability, usability, and performance enhancements. |
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
- Double-click on downloaded software file to run the installer.
颁发许可证
- 要求具有许可证