検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

BenchVue信号発生器制御/自動化のダウンロード

BenchVueソフトウェアアプリケーションは、470種類以上のキーサイトの測定器に接続できます。現在サポートされているすべてのキーサイトの測定器を表示します。

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later

リリース バージョン 内容
2017-03-29 2017 The 2017 BenchVue Signal Generator app includes instrument control and Test Flow automation with a license with a BenchVue Complete Control License.