您希望搜索哪方面的内容?
BenchVue 信号发生器控制和自动化应用软件下载
BenchVue 应用软件能够连接 700 多种是德科技仪器,且这一数字仍在不断增长。查看目前支持的所有是德科技仪器。
发布日期 | 版本 | 版本说明 |
---|---|---|
2024-03-08 | 2024 | Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
发布日期 | 版本 |
---|---|
2024-03-08 | 2024 |
版本说明 |
---|
Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.
颁发许可证
- Requires a License
支持文档
Installs on: PC
操作系统
- Windows 10
- Windows 11
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 recommended
前提要求
支持的仪器
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.
颁发许可证
- Requires a License
支持文档
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later.
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.
颁发许可证
- 要求具有许可证
支持文档
Microsoft Windows 10:32 位和 64 位版本(专业版、企业版、教育版、家庭版);
Microsoft Windows 8 和 8.1:32 位和 64 位版本(专业版、企业版、核心版);
Microsoft Windows 7:SP1 和之后的 32 位和 64 位版本(专业版、企业版、旗舰版、家庭普通版、家庭高级版)
处理器:1 GHz 或更快(建议使用 2 GHz 或更高主频)
内存:1 GB(32 位)或 2 GB(64 位)(建议使用 3 GB 或更大容量)
移动设备:(用于配套的 BenchVue 移动应用)
Apple iPhone、iPad、iPod Touch 全部型号;iOS 7.0 及更高版本。
安卓手机和平板电脑;安卓 4.0.3 及更高版本
如何下载
- 单击“下载”按钮。
- 保存或运行安装程序。
如何安装
双击下载的软件文件,运行安装程序。
颁发许可证
- 要求具有许可证