Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

BenchVue FieldFox Control and Automation Download

BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
 

  • Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
  • Use the Download button below to install only the application software without pre-requisites or other packages.
     

System Requirements

Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)

Mobile devices: (for companion BenchVue Mobile app)

Apple iPhone, iPad, iPod Touch all models; iOS 9.0 and later.
Android phone and tablets; Android 4.0.3 and later

Дата выпуска Версия Описание версии
2019-09-25 2019 Defects fixed for stability and performance enhancements
Загрузить

Устанавливается на:

PC

Операционная система

  • Windows 7
  • Windows 8, 8.1
  • Windows 10

Предварительные условия

Поддерживаемые приборы